text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Seal Ring
Version 1
hygienic design
Product type
ring
Body material
POM GF30
Body colour
ultramarine RAL 5002
D1=Diameter
22
D2=Diameter
23,74
D=Internal diameter
17
G=thread / for thread
M10
H=Height
2,5
PL NOVOnox hygienic
TRUE
Packaging type
bulk materials

Description

Product description
The thermoplastic seal washer in Hygienic DESIGN was specially developed for use in combination with the hex head bolt 07170-11 or hex nut 07280-11. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm.
The seal washers are made from an EU10/2011 and FDA conform plastic granulate.
Material
EU10/2011 and FDA conform thermoplastic (POM).
Version
RAL5002 - Ultramarine blue (POM).
Note
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range
-20 °C to +100 °C (POM).
Advantages
Foodstuff conform material.
Cleaning optimised geometry.
Attention
The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Scope of delivery
Seal washer.
On request
Special versions.
Threaded version
M4 - M16.
Accessory
Stainless steel hex head bolt with seal washer 07170-11.
Stainless steel hex nut with seal washer 07280-11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought