text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking plate
DIN Standard
5406
Body material
steel
Body surface finish
bright
Steel code
1.0503
B=Width
3
D=Diameter
12
ID=Suitable for
07590-01-0012
D1
25
D2
17
E
3
F
10,5
S
1

Description

Material
Steel.

Stainless steel A2.
Version
Stainless steel, bright.
Steel, bright.
Steel electro zinc-plated.
Note
DIN 5406 locking plates are used to secure the DIN 981 slotted round nuts. To use the locking plates, a keyway must be cut into the screw thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range