text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Nut
Form
V
Version 1
with clamping element
Product type
nut
DIN Standard
DIN 980
Body material
steel
Body surface finish
galvanised
D=Thread
M04
G=thread / for thread
M04
H=Height
4,2
SW=Key width
7
E
7,66
Fastening type
hex head
Grade
8
Grade
8
M
2,2

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Hexagon nuts with thread lock DIN 980, Form V (all-metal nut, one piece).

The maximum nut height H max. is shown in the table.
Drawing reference
a) Steel
b) Stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range