Hexagon Nut
with flange
stainless steel A2
bright
kr10.66
plus sales tax
Added to your shopping cart
Designation
Hexagon Nut
Version 1
with flange
Product type
nut
DIN Standard
6923
EN standard
1661
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M12
G=thread / for thread
M12
H=Height
12
SW=Key width
18
C
1,8
D1
26
Fastening type
hex head
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8, electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
The maximum nut height H max. is shown in the table.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.