text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Hexagon nut
Version 1
1,5xD high
Product type
nut
DIN
DIN 6330
Main material
QT steel
Surface finish body
bright (black)
D=Thread
M5
G=thread / for thread
M5
H = 1,5 x D
7,5
H=Height
7,5
SW=key width
9
D1
6,5
E
10,4
Grade
10
Kind of fastening
hex head
R
7

Description

Material
Carbon steel or stainless steel A2.
Version
Steel grade 10, bright (blackened).
Stainless steel A2-70, bright
Note
These hexagon nuts can be used with the conical seats 07420 Form D and G.
07260-808 = A4 stainless steel.
Features
Form B: with spherical face one end
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought