text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Head Bolt
Version 1
low head
Version 2
tapped through thread
Body material
stainless steel A4
Body surface finish
polished
Steel code
1.4404
D=Thread
M03
L=Thread length
12
SW=Key width
5,5
D1
7
H
3
K
3,8
PL NOVOnox hygienic
TRUE
Packaging type
bulk materials

Description

Material
Stainless steel 1.4404
Version
Polished.
Note
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments.
The bolt head is convex on the top face and the collar has a conical formed top surface.
Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of Ra 0.8 µm.
Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought