text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Head Bolt
Version 1
tapped through thread
Product type
screw
DIN Standard
DIN 933
ISO standard
4017
Body material
steel
Body surface finish
bright (black)
B=Thread length
16
D=Thread
M04
G=thread / for thread
M04
L=Length
16
SW=Key width
7
E
7,66
Fastening type
hex head
Grade
8.8
Grade
8.8
K
2,8

Description

Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought