text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cap Nut
Product type
nut
DIN Standard
similar to DIN 1587
Body material
steel
Body surface finish
black oxidised
D=Thread
M14
G=thread / for thread
M14
H=Height
25
SW=Key width
22
Fastening type
hex head
Grade
8
Grade
8
H1
11
L
18

Description

Material
Steel.
Version
Steel grade 8, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought