text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cap Nut
Version 1
high form
DIN Standard
DIN 1587
Body material
steel
Body surface finish
bright
D=Thread
M04
SW=Key width
7
D1
6,5
E
7,66
Grade
6
Grade
6
H
8
M
3,2
R
3,25
T min.
5,26
W
2
X
1,4

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 6, bright or electro zinc-plated
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note
Cap nuts are mainly used for decorative screw connections. The cap nut covers and protects the thread end. They are also used to protect against sharp edges on machines, equipment, fitness equipment and wherever people or objects could be injured or damaged by an exposed thread end.
Technical Data
The design type, whether thread run-out or thread undercut, is at the discretion of the manufacturer irrespective of the thread size, as per DIN 1587:2021-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought