text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Handwheel Washer
Body material
steel
Body surface finish
black oxidised
Steel code
1.0715
D1=Internal diameter
6,4
D2=Outside diameter
30
G=thread / for thread
M06
H=Height
4
D3
12

Description

Material

Steel.

Stainless steel 1.4305.

Version
Steel black oxidised.
Stainless steel bright.
Note
These washers are used together with DIN EN ISO 2009 or DIN EN ISO 10642 countersunk screws on the end of shafts with keyways to secure handwheels and crank handles.

The washers can be used with the handwheels 06262, 06263, 06264, 06265, 06271, 06273, 06275, 06277, 06279, 06287, 06288 and crank handles 06500, 06502.

The steel washers can be used as counterparts to magnets.
Drawing reference
D3 = for countersunk screw ISO 2009 and ISO 10642

1) countersunk screw ISO 2009 and ISO 10642
2) washer
3) handwheel
4) shaft
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought