text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hammer-Head Screw
Product type
screw
Body material
steel
Body surface finish
galvanised
B=Thread length
37
D=Thread
M08
G=thread / for thread
M08
L=Length
40
C
8,5
Fastening type
thread
Grade
8.8
Grade
8.8
H
3
L1
19
N
9,7
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
10
Type
B

Description

Material
Steel.
Version
Grade 8.8, electro zinc-plated.
Note
Universal fastening element. The hammer-headed screw is twisted into the profile slot and so can mounted into an existing systems at a later date. The serrations break through the anodised film and creates a secure, electrical conductive connection.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range