text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Eye Bolt
Form
B
Product type
screw
DIN Standard
DIN 444
Body material
steel
Body surface finish
black oxidised
B=Thread length
36
D1=Thread
M14
G=thread / for thread
M14
L=Length
130
D2
14
D3
28
Fastening type
eye
Grade
8.8
Grade
8.8
R
6
S
16

Description

Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought