text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Eye Bolt
Form
B
Product type
screw
DIN Standard
DIN 444
Body material
stainless steel A2
Body surface finish
bright
B=Thread length
30
D1=Thread
M12
G=thread / for thread
M12
L=Length
75
D2
12
D3
25
Fastening type
eye
R
6
S
14

Description

Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought