Eye Bolt
stainless steel A2
bright
- Suitable for use as hinge pins, swing hinges and guides
- Version: steel or stainless steel
kr76.63
plus sales tax
Added to your shopping cart
Designation
Eye Bolt
Form
B
Product type
screw
DIN Standard
DIN 444
Body material
stainless steel A2
Body surface finish
bright
B=Thread length
16
D1=Thread
M05
G=thread / for thread
M05
L=Length
50
D2
5
D3
12
Fastening type
eye
R
2,5
S
6
Description
Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
X1 = to DIN 76 part 1
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.