text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Disc
Product type
washer
DIN Standard
DIN 6796
Body material
steel
Body surface finish
hardened, bright and oiled
D1=Internal diameter
4,3
D2=Outside diameter
9
For=For screws
M4
G=thread / for thread
M04
H=Height
1,3
S=Thickness
1
Fastening type
bore

Description

Material
Spring steel
Version
Hardened, bright, oiled or mechanically galvanised.
Note
The special shape (formed like a disc spring) enables the conical spring washer to achieve a high spring effect. The spring force resulting from the flattening load washer amounts to 70–90% of the corresponding contact pressure of a screw of grade 8.8–10.9.

Conical spring washers are used to compensate for subsidence formation in screw connections and to prevent a loosening or unfastening of the connection. The locking effect is purely frictional.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought