text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clevis
Version 1
with threaded pin
Body material
stainless steel
D=Thread
M14
L=Thread length
35
B
16
D1
14
D2
36
H
37
H1
23
H2
15

Description

Material
Carbon steel 1.1191 or stainless steel 1.4305.
Version
Carbon steel tempered and black oxidised.
Stainless steel bright.
Note
Suitable hinge pin, see 04250.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought