Circlip
for shafts
steel
phosphated
- Axially mounted elements for shafts
- Transfers high axial forces
- Version: steel or stainless steel
kr7.32
plus sales tax
Added to your shopping cart
Designation
Circlip
Version 1
for shafts
Product type
ring
DIN Standard
DIN 471
Body material
steel
Body surface finish
phosphated
D1=For diameter
30
H=Height
1,5
A
5
B
3,5
D2
28,6
D3
27,9
D4
40,5
D5
2
M
1,6
Description
Material
Spring steel or 1.4122 stainless steel.
Version
Phosphated spring steel.
Bright stainless steel.
Bright stainless steel.
Note
DIN 471 circlips are retaining rings mounted in a groove on a shaft OD. They withstand high axial forces between machine elements (e.g. bearings) and the groove in which the ring is mounted.
Drawing reference
1) installation space
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.