Circlip
for bores
steel
phosphated
- Securing elements for holes
- Transfers high axial forces
- Version: steel or stainless steel
kr7.53
plus sales tax
Added to your shopping cart
Designation
Circlip
Version 1
for bores
Product type
ring
DIN Standard
DIN 472
Body material
steel
Body surface finish
phosphated
D1=For diameter
38
H=Height
1,5
A
5,5
B
3,7
D2
40
D3
40,8
D4
26,4
D5
2,5
M
1,6
Description
Material
Spring steel or 1.4122 stainless steel.
Version
Phosphated spring steel.
Bright stainless steel.
Bright stainless steel.
Note
DIN 472 circlips are retaining rings which are mounted in a groove in a bore. They can withstand high axial forces between machine elements (e.g. bearings) and the groove in the ID in which the ring is mounted.
Drawing reference
1) installation space
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.