text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking Ring
Version 1
for flattened shafts
Body material
aluminium
D1=Internal diameter
12
D2=Outside diameter
25
L=Length
32
A
11
A1
7
C
M05X6

Description

Material
Aluminium.
Grub screw stainless steel A2.
Version
Bright.
Note
Shaft collars together with flat milled shafts can safely transfer very high torques without damaging the shaft.

The shaft tolerance should be within h7.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought