text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shaft Collar
Form
E
DIN Standard
DIN 705
Body material
steel
Component material
steel
Body surface finish
bright
B=Thickness
16
D1=Internal diameter
30
D2=Outside diameter
45
D3=Grub screw
M08X10
Form definition
grub screw with hexagon socket

Description

Material
Steel.
Version
Bright or electro zinc-plated, trivalent blue passivated.
Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought