text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shaft Collar
Form
E
DIN Standard
DIN 705
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
B=Thickness
14
D1=Internal diameter
20
D2=Outside diameter
32
D3=Grub screw
M06X8
Form definition
grub screw with hexagon socket

Description

Material

Stainless steel 1.4305.

Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range