text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shaft Collar
Form
E
DIN Standard
DIN 705
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
B=Thickness
5
D1=Internal diameter
4
D2=Outside diameter
8
D3=Grub screw
M02,5X3
Form definition
grub screw with hexagon socket

Description

Material

Stainless steel 1.4305.

Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought