text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Spindle
Body material
thermoplastic
Component material
steel
D=Thread
M10
L=Length
70,1
D1
21
D2
50
D3
22
H
32
H1
17
H2
4
H3
11

Description

Material
Star grip: thermoplastic.
Bush: steel.
Grub screw: steel, grade 5.8.
Thrust pad: plastic PA 6.
Version
Star grip, thrust pad black.
Bush trivalent blue passivated.
Grub screw black oxidised.
Note
The thrust pad is supplied loose. It can be lightly pressed onto the end of the spindle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought