Thrust pad
polyamide
- Suitable for grub screws with ball stud
- Material: steel or polyamide (PA 6)
- Various versions
kr5.06
plus sales tax
Added to your shopping cart
Designation
Thrust pad
Form
B
Size
2
Body material
polyamide
D1=Plate diameter
18
ID=Suitable for grub screws
M08
D2
5,9
D4
12
H1
9
H2
3,5
L5
4,4
Description
Material
Steel.
PA 6 plastic.
PA 6 plastic.
Version
Black oxidised.
Black plastic.
Black plastic.
Drawing reference
1) thrust face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.