Grub Screw
with flat point
steel
black
- with thread lock: safety against vibrations, reusable
- Version: steel or stainless steel (A 2)
kr7.86
plus sales tax
Added to your shopping cart
Designation
Grub Screw
Version 1
with flat point
Version 2
with thread lock
Product type
grub screw
ISO standard
4026
Body material
steel
Body colour
black
D1=Thread
M05
G=thread / for thread
M5
L=Length
10
D2
3,5
Fastening type
hexagon socket
L1
3,5
SW
2,5
T
2
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.