text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grub Screw
Version 1
with flat point
Version 2
with thread lock
Product type
grub screw
ISO standard
4026
Body material
steel
Body colour
black
D1=Thread
M03
G=thread / for thread
M3
L=Length
12
D2
2
Fastening type
hexagon socket
L1
4
SW
1,5
T
1,2

Description

Material
Steel or stainless steel (A 2).

Thread lock nylon.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range