Grub Screw
with ball thrust point
steel
- Material: grade 5.8 steel
- Different thread sizes
kr22.28
plus sales tax
Added to your shopping cart
Designation
Grub Screw
Version 1
with ball thrust point
Body material
steel
D1=Thread
M12
L1=Length
80
L=Thread length
70,2
D2
8
D3
6,5
L2
7,2
L3
6,3
L4
9,8
L5
6,9
SW
6
Description
Material
Steel grade 5.8.
Version
Black oxidised.
Note
These grub screws are used together with the thrust pads 07142 for clamping.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.