text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grub Screw
DIN Standard
551
Body material
steel
Body surface finish
bright
D1=Thread
M06
L=Thread length
25

Description

Material
Steel.
Version
Bright, grade 5.8.
Note
A solid joint between grub screw and counter-piece can often be made more cost-effectivelly by gluing it.
The LOCTITE products are especially suitable for this. See 97990.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought