Grippers And Inserts
round
POM
white
- For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads
- Transfer of very high torques even with hard materials
kr59.26
plus sales tax
Added to your shopping cart
Designation
Grippers And Inserts
Form
K
Version 1
round
Body material
POM
Body colour
white
D2=Diameter
10
L3=Height
10
Fastening type
internal thread
G
M05
L4
5
Mounting/support surface
plane
Mounting/support surface mat.
POM
Description
Material, version
Form K white POM
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average retaining forces even when used on hard materials and irregular surfaces.
Grippers and Inserts can be fitted in the following self-aligning pads:
Order No. 02003-117X022 up to 02003-936X036
Order No. 02007-110X015 up to 02007-924X100
Order No. 02009-120X030 up to 02009-924X080
Grippers and Inserts can be fitted in the following self-aligning pads:
Order No. 02003-117X022 up to 02003-936X036
Order No. 02007-110X015 up to 02007-924X100
Order No. 02009-120X030 up to 02009-924X080
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.