text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grippers And Inserts
Form
C
Version 1
round
Body material
tool steel
Body surface finish
hardened and black oxid finish
D2=Diameter
16
L3=Height
12
Fastening type
internal thread
G
M06
L4
6,4
Mounting/support surface
plane
Mounting/support surface mat.
steel

Description

Material, version
Form C tool steel, hardened, black oxide.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average retaining forces even when used on hard materials and irregular surfaces.

Grippers and Inserts can be fitted in the following self-aligning pads:
Order No. 02003-117X022 up to 02003-936X036
Order No. 02007-110X015 up to 02007-924X100
Order No. 02009-120X030 up to 02009-924X080
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought