text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grippers And Inserts
Form
C
Version 1
round
Version 2
with countersink
Body material
tool steel
Body surface finish
hardened and black oxid finish
D2=Diameter
10
L3=Height
10
D4
3,4
D5
6
Fastening type
countersink
Mounting/support surface
plane
Mounting/support surface mat.
steel
T
5

Description

Material, version
Form C, tool steel, hardened and black oxidised,
bright stainless steel, hardened or POM.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought