Gripper
adjustable
tool steel
- For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads
- Exact adjustment to the clamping application through the full external thread
- Hardened or carbide
kr225.58
plus sales tax
Added to your shopping cart
Designation
Gripper
Form
A
Version 1
adjustable
Body material
tool steel
A=Thread length
40
G=Thread
M12
Fastening type
external thread
Mounting/support surface
serrated
Mounting/support surface mat.
steel
SW
5
Description
Material
Hardened tool steel
Note
The continuous external thread of the Adjustable Grippers allows exact adjusting to the clamping job.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.