text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Plate
Version 1
square
Version 2
fine serrated
Body material
carbide
A=Length
9,5 -0,13
B=Width
9,5 -0,13
S
3,2

Description

Material
Carbide.
Version
sintered.
Note
These carbide gripper pads are available as serrated or wedge grips. They have many uses i.e. they can be glued onto cast iron base plates.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought