Support Plate
round
carbide
- For soldering or gluing
- As 4-point contact and serrated
kr83.20
plus sales tax
Added to your shopping cart
Designation
Support Plate
Version 1
round
Version 2
4-point contact
Body material
carbide
D=Outside diameter
7,9
S=Thickness
3,2
B
3
Description
Material
Carbide.
Version
sintered.
Note
These carbide gripper pads are available as 4-point or serrated. They have many uses i.e. they can be glued onto cast iron base plates.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.