text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Plate
Version 1
round
Version 2
serrated
Body material
carbide
D=Outside diameter
6,35
S=Thickness
3,2
B
2,3

Description

Material
Carbide.
Version
sintered.
Note
These carbide gripper pads are available as 4-point or serrated. They have many uses i.e. they can be glued onto cast iron base plates.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought