Link
steel
plastic-coated
- Used as a coupling link in chain slings
- Load capacity up to 10,000 kg
- With BG approval and H stamp
kr138.41
plus sales tax
Added to your shopping cart
Designation
Link
Body material
steel
Body surface finish
plastic-coated
FT=Load capacity kg
2500
A
19
D1
23,5
For chain mm
8
Grade
10
L
62
L1
25,5
S
10
S1
11,5
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Note
The connecting links are inserted as a coupling link in a chain sling between suspension link/chain, chain/chain or load hook/chain.
The connecting links correspond to the Machinery Directive and are BG certified (H stamp).
The connecting links correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.