{"product":{"productId":"agid.3901","price":147.77,"name":"Tubular handles, aluminium with plastic grip legs"},"currency":"SEK"}
Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Show more
Show less
Tubular handles, aluminium with plastic grip legs, Form A
from
kr147.77
plus sales tax
plus shipping costs
Tubular handles, aluminium with plastic grip legs, Form B
from
kr187.27
plus sales tax
plus shipping costs
Description
Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.