{"product":{"productId":"agid.3877","price":895.01,"name":"Pull handles, round stainless steel with wide washers"},"currency":"SEK"}
Material
Pull Handle and fasteners 1.4404 stainless steel.
Version
Ground and satin brushed finish.
Show more
Show less
Pull handles, round stainless steel with wide washers, fastened from the front
from
kr1,181.19
plus sales tax
plus shipping costs
Pull handles, round stainless steel with wide washers, fastened from the rear
from
kr895.01
plus sales tax
plus shipping costs
Description
Material
Pull Handle and fasteners 1.4404 stainless steel.
Version
Ground and satin brushed finish.
Note
These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.
Drawing reference
Form A
fastening from the front.
Form B
fastening from the rear.
fastening from the front.
Form B
fastening from the rear.