{"product":{"productId":"agid.27964","price":60.1,"name":"CLAMPING LEVER W.SAFETY FUNCTION SIZE:2M05, PLASTIC RED RAL3020, COMP:STEEL"},"currency":"SEK"}
Clamping lever
with safety function
plastic
traffic red RAL 3020
- Protection against accidental opening or closing
- Closed grip contour without protruding edges
Sales unit
kr60.10
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Version 1
with safety function
Main
material
plastic
Main
colour
traffic red RAL 3020
Component
material
steel
Surface finish
component
blue-passivated
A1=Handle length
75
A=Handle length
65,2
H3=handle height
41,9
T=thread depth
8
X=thread
M5
B
10,5
D
13,5
D1
18,8
D2
19,5
H
27,4
H1
5,5
H2
20,7
H4
38
No. of
teeth
12
Size
2
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material
Grip lever and insert made from reinforced thermoplastic.
Bush steel.
Bush steel.
Version
Steel trivalent blue-passivated.
Advantages
Protection against accidental opening or closing.
Closed grip contour without protruding edges.
Closed grip contour without protruding edges.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.