text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Stop Spindle
Body material
steel
D=Thread
M12
SW=Key width
13
A
110
D1
10
L
20
L1
2,5
N
8
R
6,25
T
13

Description

Material
Steel.
Version
Black oxidised. Domed head hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range