Clamp Stop
adjustable
aluminium
natural anodised
- Positioning for workpieces
- Application sectors: assembly technology, material handling, fixture construction
- Spring prevents tilting
kr162.39
plus sales tax
Added to your shopping cart
Designation
Clamp Stop
Version 1
adjustable
Body material
aluminium
Component material
steel
Body colour
natural anodised
Component colour
blue-passivated
D1=Thread
M06
D=Outside diameter
40
H1=Height
40
D2
32
Fastening type
external thread
H
60
L
7
Mounting/support surface
round
Mounting/support surface mat.
aluminium
PL ALUPROFIL ZUBEHÖR
TRUE
Description
Material
Body aluminium.
Other metal components steel.
Plastic components PA6.
Other metal components steel.
Plastic components PA6.
Version
Body natural tone anodised.
Other metal components trivalent blue passivated.
Other metal components trivalent blue passivated.
Note
Sliding stop for profile systems type B, type I, and DIN 650 T-slots. Locked by turning the star grip. Sprung threaded pin ensures smooth sliding without tilting the slot key when loosened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.