text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Sleeve
Form
A
Version 1
rounded head
Version 2
without collar
Body material
steel
Component material
stainless steel
CT=Spring stiffness
0,7
F1=Spring force initial N ca.
1,1
F2=Spring force final N ca.
2
F=Spring force
standard
L=L by F1
6,5
L=L by F2
5,2
L=Length
8
D1
2,6
L2
3,8

Description

Material
Sleeve, steel or 1.4303 stainless steel.

Spring, 1.4310 stainless steel wire.
Version
Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Note
Spring sleeves are mainly used as indexing and positioning elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range