Spring Sleeve
rounded head
stainless steel
- Indexing and positioning element
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
kr3.21
plus sales tax
Added to your shopping cart
Designation
Spring Sleeve
Form
A
Version 1
rounded head
Version 2
without collar
Body material
stainless steel
Component material
stainless steel
CT=Spring stiffness
1,6
F1=Spring force initial N ca.
4,8
F2=Spring force final N ca.
8,6
F=Spring force
standard
L=L by F1
13
L=L by F2
10,6
L=Length
16
D1
3
L2
8
Description
Material
Sleeve, steel or 1.4303 stainless steel.
Spring, 1.4310 stainless steel wire.
Version
Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Spring, bright.
Note
Spring sleeves are mainly used as indexing and positioning elements.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.