text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
steel
Component material
pin steel
D=Thread
M10
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
35
F=Spring force
standard
Form=Form thrust pad
thrust pin
H=Stroke
2,5
L=Length
19
Carrier profile
slot
D1
4,5
N
1,6

Description

Material
Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version
Black oxidised.
Thrust pin hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought