text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
stainless steel
Component material
ball ceramic
D=Thread
M05
F1=Spring force initial N ca.
6
F2=Spring force final N ca.
11
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
0,9
L=Length
12
Carrier profile
slot
D1
3
N
0,8

Description

Material

Sleeve 1.4305.
Ceramic ball Si3N4.
Spring 1.4310.

Version
Bright.
Note

The combination of excellent material properties is a special feature of silicon nitride (Si3N4). These include high resiliance and stability, excellent wear properties and good chemical resistance.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range