Spring Plunger
with thread lock
steel
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- ball point hardened
- with thread lock: safety against vibrations, reusable
Sales unit
kr16.82 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring Plunger
Version 1
with thread lock
Body material
steel
Component material
ball steel
D=Thread
M03
F1=Spring force initial N ca.
1,5
F2=Spring force final N ca.
3
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
0,4
L=Length
7
MS=Loosening torque Nm ca.
0,07
MS=Tightening torque Nm ca.
0,1
Carrier profile
slot
D1
1,5
L1
4
N
0,4
Description
Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.