text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Version 1
with thread lock
Body material
stainless steel
Component material
ball stainless steel
D=Thread
M03
F1=Spring force initial N ca.
1,5
F2=Spring force final N ca.
3
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
0,4
L=Length
7
MS=Loosening torque Nm ca.
0,07
MS=Tightening torque Nm ca.
0,1
Carrier profile
slot
D1
1,5
L1
4
N
0,4

Description

Material

Sleeve 1.4305.

Ball 1.4034.

Spring 1.4310.



Thread lock nylon.

Version
Bright. Ball hardened.
Drawing reference
L2 = approx. 2x thread pitch
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought