text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
plastic
Component material
ball POM
D=Thread
M10
F1=Spring force initial N ca.
20
F2=Spring force final N ca.
40
F=Spring force
standard
Form=Form thrust pad
ball
H=Stroke
2
L=Length
19
Carrier profile
slot
D1
6
N
1,6

Description

Material
Sleeve plastic.

Ball POM.

Spring 1.4310 wire.
Version
Ball, white.
Note
Spring plungers are used for indexing and positioning.
They can also be used as ejectors.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought