text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
steel
Component material
pin steel
D=Thread
M04
F1=Spring force initial N ca.
2
F2=Spring force final N ca.
7
F=Spring force
light
Form=Form thrust pad
thrust pin
G=Assembly key g
14
H=Stroke
1,5
L=Length
15
Carrier profile
hexagon socket
D1
1,5
N
0,6
S
1,3
T1
0,6

Description

Material
Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.
Version
Black oxidised.
Thrust pin hardened.
Drawing reference
1) grub screw glued in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought