text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring Plunger
Body material
stainless steel
Component material
pin stainless steel
D=Thread
M05
F1=Spring force initial N ca.
9
F2=Spring force final N ca.
26
F=Spring force
intensified
Form=Form thrust pad
thrust pin
G=Assembly key g
14
H=Stroke
2,3
L=Length
18
Carrier profile
hexagon socket
D1
2,4
N
0,8
S
1,5
T1
0,8

Description

Material

Sleeve 1.4305.

Thrust pin 1.4034.

Spring 1.4310.

Version
Bright.
Thrust pin hardened.
Drawing reference
1) grub screw glued in
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range